
Energy meters, Infocal 9, 100 mm - 150 mm, qp [m³/h]: 60 - 300, Heating and cooling, battery D-cell, M-bus module
187F9029
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9029
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.050 |
| 1 Primary battery weight Kg | 0.050 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % RH |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Approved meteorological range [°C] [Max] | 160 °C |
| Approved meteorological range [°C] [Min] | 0 °C |
| Battery lifetime [Years] | 12 yr |
| Battery qty | 1 |
| Battery type or Name | D Lithium |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Energy calculator |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] [Max] | 150 mm |
| Diameter [mm] [Min] | 100 mm |
| Display type | LCD |
Characteristic | Value |
|---|---|
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | MWh |
| EU RoHS compliance | Out of scope |
| For flow meter | SONO3500 CT |
| In scope of WEEE | Yes |
| Installation | Return |
| Integrated communication | 2 pulse input |
| Interface module slot 1 | M-bus module |
| IP protection class | IP65 |
| Material Description | INF9 DN100-150 qp60-300 R 3.6V M-Bus |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| Pulse value volume [l/pulse] | 2.5 l/pulse |
| qp [m³/h] [Max] | 300.0 m³/h |
| qp [m³/h] [Min] | 60.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage type | battery D-cell |
| Temperature sensors cable length [m] | 5.0 m |
| Temperature sensors type | Pt 500 |
| Weight per battery | 50 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.951 Kilogram |
| Net weight | 1.1 Kilogram |
| Volume | 3.604 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428540568 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |