
Energy meters, Infocal 9, 400 mm - 500 mm, qp [m³/h]: 950 - 2950, Heating and cooling, battery D-cell, M-bus module
187F9009
Energy calculator
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Infocal 9
187F9009
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.050 |
| 1 Primary battery weight Kg | 0.050 |
| Accuracy standard | Class 2 to EN1434 |
| Ambient class | E2/M1 |
| Ambient humidity [% RH] [Max] | 93 % RH |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 12 yr |
| Battery qty | 1 |
| Battery type or Name | D Lithium |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Energy calculator |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] [Max] | 500 mm |
| Diameter [mm] [Min] | 400 mm |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | MWh |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| For flow meter | SONO3500 CT |
| In scope of WEEE | Yes |
| Installation | Return |
| Integrated communication | 2 pulse input |
| Interface module slot 1 | M-bus module |
| IP protection class | IP65 |
| Log storage duration [Month] | 36 mo |
| Material Description | INF9 DN400-500 qp950-2950 R 3.6V M-Bus |
| Media temperature [°C] [Max] | 160 °C |
| Media temperature [°C] [Min] | 0 °C |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Infocal 9 |
| Pulse value volume [l/pulse] | 50.0 l/pulse |
| qp [m³/h] [Max] | 2950.0 m³/h |
| qp [m³/h] [Min] | 950.0 m³/h |
| REACH Candidate List substances 0.1 | No |
| Supply voltage type | battery D-cell |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor length [mm] | 5 mm |
| Temperature sensors type | Pt 500 |
| Weight per battery | 50 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.884 Kilogram |
| Net weight | 0.884 Kilogram |
| Volume | 3.472 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428985727 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |