
Energy meters, Accessories
187F8371
Supercal 5
187F8371
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Power supply 110-230VAC for Supercal 5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | Supercal 5 |
| Material Description | Power supply 110-230VAC for Supercal 5 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances 0.1 | No |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 110 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.396 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424634544 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |