
Energy meters, Accessories
187F3448
Generic across portfolio
187F3448
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Connection size | 1 1/4" |
| Connection types | Internal thread |
| Description | Ball valve DN32 - 5/4" for direct sensor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| EU RoHS compliance | Yes with exemptions |
| For product type | Generic across portfolio |
| Material Description | ball valve DN32 - 5/4" for direct sensor |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cc491277-b5e7-496a-9593-d0c933c348f6 |
| SCIP dossier product name | Ball valve DN32 PL35 |
| Type of accessories | Fittings PN25 130°C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.087 Kilogram |
| Net weight | 0.863 Kilogram |
| Volume | 4.07 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424494186 |
| Proposition 65 | Cancer and Reproductive Harm |