
Energy meters, Accessories
187F3415
SonoMeter 40 and Supercal 5
187F3415
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Stainless steel-pockets, 155mm f6.0 pair |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 6 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| For product type | SonoMeter 40 and Supercal 5 |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | stainless steel-pockets,155mm f6.0 pair |
| Packing format | Multi pack |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| Quantity per packing format | 8 pc |
| Type of accessories | Sensor pocket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424054304 |