
Energy meters, Accessories
187F3400
Sono 3500CT
187F3400
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | SONO3500 4-20mA module |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | Sono 3500CT |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | SONO3500 4-20mA module |
| Packing format | Multi pack |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.048 Kilogram |
| Volume | 1.656 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424234447 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |