
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
187F3392
SonoMeter 31
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
187F3392
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | SonoMeter 31 |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | Sono31 2 pulse output module (battery) |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances 0.1 | No |
| Type of accessories | Calculator accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.237 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428987257 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |