
Energy meters, Accessories
1040531
1040531
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | LAN-WMBUS-D2-TC - Configuration USBdongl |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | 08 |
| Product Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.012 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |