
Angle bracket 50mm
088H2428
Angle bracket 50mm
088H2428
Product specifications
Characteristic | Value |
|---|---|
| Description | Angle bracket 50mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Angle bracket 50mm |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Accessories - Energy meters |
| Product line | 08 |
| Product Type | Angle bracket 50mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.017 Kilogram |
| Net weight | 0.017 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425117312 |