
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
087G6077
Generic across portfolio
Recommended replacement: 087G6078
087G6077
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| For product type | Generic across portfolio |
| In scope of WEEE | Yes |
| Material Description | Plastic install. set for sensor, 20pc |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Packing quantity | 20 |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type of accessories | Fittings PN16 95°C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.011 Kilogram |
| Net weight | 0.006 Kilogram |
| Volume | 0.06 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104051529 |
| Proposition 65 | No significant risk |