
Energy meters, Accessories, Adapter for mounting direct sensor R½" to M10x1 (32pcs) - incl. copper gasket for flat sealing
087G6076
Generic across portfolio
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
087G6076
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Connection size | R 1/2M 10 x 1 |
| Connection types | Thread |
| Description | Adapter for mounting direct sensor R½" to M10x1 (32pcs) - incl. copper gasket for flat sealing |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 15 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| For product type | Generic across portfolio |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Adapter for mount. sensor R½ M10x1,32pc |
| Packing format | Industrial pack |
| Packing quantity | 32 |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c78d851c-938f-442b-90a5-1f714e091220 |
| SCIP dossier product name | Adapter mounting sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.011 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104513454 |
| Proposition 65 | Cancer and Reproductive Harm |