
Energy meters, Accessories, Accessories for energy meters, calculators and flow sensors
014U1942
014U1942
Product specifications
Characteristic | Value |
|---|---|
| Description | Accessories for energy meters, calculators and flow sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | DN32, Gasket Set |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | 08 |
| Product Type | Accessories |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Gram |
| Net weight | 5 Gram |
| Volume | 0.012 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425157295 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |