
A201
087H3826
ECL APPLICATION KEY A201 DE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ECL 2XX application keys
087H3826
Product specifications
Characteristic | Value |
|---|---|
| Description | ECL Application key A201 DE. Screed dry-out heating control |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Hot-water charging system with storage tank | No |
| Hot-water storage tank system | No |
| Instantaneous hot-water system | No |
| Material Description | ECL APPLICATION KEY A201 DE |
| Number of DHW circuits | 0 |
| Number of heating circuits | 3 |
Characteristic | Value |
|---|---|
| Number of motorized valves | 3 |
| Number of pumps | 3 |
| Product group | ECL Application keys |
| Product line | 08 |
| Product Type | A201 |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8) |
| SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
| Zone control | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.3 Kilogram |
| Volume | 1.152 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104047768 |
| Proposition 65 | Cancer and Reproductive Harm |