
Thermostats, Sensor type: Room + Floor
140F1173
Temperature - floor [°C]: 5 - 35, Temperature - room [°C]: 5 - 35, Display type: LCD
140F1173
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery weight Kg | 0.001 |
| 2-pole switch | No |
| Ambient temperature [°C] [max] | 35 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Floor heating |
| Approval | CE |
| Ball pressure test temperature [°C] | 75 °C |
| Battery qty | 1 |
| Battery type or Name | Coin battery Manganese Lithium (CR1220) |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Colour | Black |
| Contains batteries | Yes |
| Depth [mm] | 32 mm |
| Description | DEVIreg™ Solo (Black) |
| DG Indicator Profile | Contains Lithium Batteries |
| DIN mounting | No |
| Display (Yes/No) | Yes |
| Display type | LCD |
| Element IP Class | 21 |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I7(c)-V |
| Frost protection [°C] | 5 °C |
| Height [mm] | 85 mm |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Inductive load | cos φ= 0.3 max 1A |
| Material Description | DEVIreg Solo (Black) |
| Product description | DEVIreg™ Solo (Black) |
| Product group | Thermostats |
| Product line | 21 |
| Product Type | DEVIreg™ Solo |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Regulation type | PWM |
| Resistive load max [A] | 16 A |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | Room + Floor |
| Standby power consumption [W] [Max] | 1.00 W |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Temperature - floor [°C] [Max] | 35 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Temperature - room [°C] [Max] | 35 °C |
| Temperature - room [°C] [Min] | 5 °C |
| UL evaluated | No |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warrantyFor local conditions, please refer to the warranty document |
| Weight per battery | 1 g |
| Width [mm] | 85.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 230 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.882 Liter |
| EAN/UPC | 5703466253908 |