
Elztrip EZ111 1050W 230V, Mono panel
95002112
Application: Other heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Radiant heater
95002112
Product specifications
Characteristic | Value |
|---|---|
| Application | Other heating |
| Approval | CE |
| CE evaluated | Yes |
| Certification company | CE |
| Colour Paint | White |
| Contains batteries | No |
| Depth [mm] | 150 mm |
| Description | Elztrip EZ111 1050W 230V, Mono panel |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Height [mm] | 50 mm |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation height [mm] [Min] | 600 mm |
| Material Description | Elztrip EZ111 1100W 230V, Mono panel |
| Package depth [mm] | 50 mm |
| Package height [mm] | 150 mm |
| Package width [mm] | 1500 mm |
| Product description | Elztrip EZ111 |
| Product group | Other Heating Products |
| Product line | 21 |
| Product Type | Radiant Heater |
| Supply voltage [V] AC | 230 V |
| UNSPSC CODE | 40101819 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.656 Kilogram |
| Net weight | 5.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.25 Liter |
| EAN/UPC | 5703466116746 |