
EZ222 2100W 230V, 2 fixed panel
95002102
Application: Other heating
95002102
Product specifications
Characteristic | Value |
|---|---|
| Application | Other heating |
| Approval | CE |
| CE evaluated | Yes |
| Certification company | CE |
| Colour Paint | White |
| Contains batteries | No |
| Depth [mm] | 282 mm |
| Description | EZ222 2100W 230V, 2 fixed panel |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Height [mm] | 64 mm |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation height [mm] [Min] | 600 mm |
| Material Description | EZ222 2200W 230V 2 fixed panel |
| Package depth [mm] | 90 mm |
| Package height [mm] | 70 mm |
| Package width [mm] | 1540 mm |
| Product description | Elztrip EZ222 |
| Product group | Other Heating Products |
| Product line | 21 |
| Product Type | Radiant Heater |
| Supply voltage [V] AC | 230 V |
| UNSPSC CODE | 40101819 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.5 Kilogram |
| Net weight | 11.385 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 9.702 Liter |
| EAN/UPC | 5703466116692 |