
EZ208 800W 230V, 2 fixed panels
95002090
Application: Other heating
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Radiant heater
95002090
Product specifications
Characteristic | Value |
|---|---|
| Application | Other heating |
| Approval | CE |
| CE evaluated | Yes |
| Certification company | CE |
| Colour Paint | White |
| Contains batteries | No |
| Depth [mm] | 282 mm |
| Description | EZ208 800W 230V, 2 fixed panels |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Height [mm] | 64 mm |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation height [mm] [Min] | 600 mm |
| Material Description | EZ208 800W 230V, 2 fixed panels |
| Package depth [mm] | 70 mm |
| Package height [mm] | 290 mm |
| Package width [mm] | 730 mm |
| Product description | Elztrip EZ208 |
| Product group | Other Heating Products |
| Product line | 21 |
| Product Type | Radiant Heater |
| Supply voltage [V] AC | 230 V |
| UNSPSC CODE | 40101819 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.2 Kilogram |
| Net weight | 5.148 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.819 Liter |
| EAN/UPC | 5703466116630 |