
DEVIrail™, White, Supply voltage [V] AC: 230, 40 W
98804941
Application: Other heating
98804941
Product specifications
Characteristic | Value |
|---|---|
| Application | Other heating |
| Approval | CE |
| CE evaluated | Yes |
| Certification company | CE |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Depth [mm] | 600 mm |
| Description | DEVIrail H40H White 40W 230V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| Heating output [W] | 40 W |
| Height [mm] | 450 mm |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | DEVIrail H40H White 40W 230V |
| Other RoHS documentation | EAEU RoHS |
| Outer sheath colour | White |
| Package depth [mm] | 600 mm |
| Package height [mm] | 125 mm |
| Package width [mm] | 450 mm |
| Product description | DEVIrail™ |
| Product group | Other Heating Products |
| Product line | 21 |
| Product Type | DEVIrail™ |
| Supply voltage [V] AC | 230 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.24 Kilogram |
| Net weight | 2.22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 33.75 Liter |
| EAN/UPC | 5703435011027 |