
Heating Mats, DEVImat™ 150T, 150 W/m², 1.00 m², Supply voltage [V] AC: 230
140F0816
Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; Nails Syntetic 10 pcs. in Box Devi; DEVIreg™ Touch; Flexpipe ø6.7 2.5m Black; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 2
140F0816
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.000 |
| 1 Primary battery weight Kg | 0.000 |
| 2-pole switch | No |
| Ambient temperature [°C] [max] | 30 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Floor heating |
| Approval | CEUkrTEST |
| Ball pressure test temperature [°C] | 75 °C |
| Battery backup | Yes |
| Battery qty | 1 |
| Battery type or Name | Coin battery - (Manganese Silicon) lithium rechargeable battery by Seiko (MS414GE) |
| Cable diameter [mm] | 3.0 mm |
| Cable resistance [Ohm] | 356.4000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE evaluated | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 4.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Compatible foreign sensor type | Yes |
| Compatible frame system | Yes |
| Conductor insulation | FEP |
| Contains batteries | Yes |
| Coverage area [m²] | 1.00 m² |
| Deformation strength [N] | 600 N |
| Description | DEVImat 150T 150W 230V 0.5x2m + DTouch |
| DG Indicator Profile | Contains Lithium Batteries |
| DIN mounting | No |
| Display type | Touch screen |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flame retardant | Yes |
| Frost protection [°C] | 5 °C |
| Heating output [W] | 150 W |
| Heating principle | Serial resistive |
| In scope of WEEE | Yes |
| Inductive load | cos φ= 0.3 max 1A |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 2.00 m |
Characteristic | Value |
|---|---|
| Mat output [W/m²] | 150 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | SET DTIF-150 + TOUCH 150W 230V 0.5x2m |
| Non operating temperature [°C] [Max] | 120 °C |
| Operating temperature [°C] [max] | 115 °C |
| Outer sheath | PVDF |
| Outer sheath colour | Red |
| Package depth [mm] | 220 mm |
| Package height [mm] | 590 mm |
| Package width [mm] | 220 mm |
| Pollution degree | 2 |
| Product description | Set DEVImat™ 150T w/DEVIreg™ Touch |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | DEVImat™ 150T |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances 0.1 | No |
| Regulation type | PWM |
| Relay switch | 1-pole |
| Resistive load max [A] | 16 A |
| Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
| Sensor type | NTC |
| Set accessories | DEVIreg™ TouchFlexpipe ø6.7 2.5m BlackFlexpipe transition KK1-E5Nails Syntetic 10 pcs. in Box DeviSensor End-Cap Brass f. flexpipe ø6,7 |
| Software class | A |
| Standby power consumption [W] [Max] | 0.40 W |
| Storage temperature [°C] [Max] | 65 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage [V] AC | 230 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Temperature - room [°C] [Max] | 35 °C |
| Temperature - room [°C] [Min] | 5 °C |
| Temperature limiter [°C] [Max] | 45 °C |
| Temperature limiter [°C] [Min] | 5 °C |
| Temperature max. limiter [°C] [Max] | 35 °C |
| Temperature max. limiter [°C] [Min] | 20 °C |
| Temperature min. limiter [°C] [Max] | 35 °C |
| Temperature min. limiter [°C] [Min] | 10 °C |
| Terminal cable size max [mm²] | 2 x 2.5 |
| Thermostat IP Class | 21 |
| Thickness [mm] | 3.50 mm |
| UL evaluated | No |
| UV Protected | No |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
| Weight per battery | 0 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.87 Kilogram |
| Net weight | 1.851 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.825 Liter |
| EAN/UPC | 5703466216507 |