
Accessories, Thermostat accessories, Packing quantity: 1
109528
Typ: DV 17-20 FF400 incl devireg 850
109528
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| Contains batteries | No |
| Description | Typ: DV 17-20 FF400 incl devireg 850 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Typ: DV 17-20 FF400 incl devireg 850 |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Accessories |
| Product line | 21 |
| Product Type | Thermostat accessories |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 360 Liter |
| EAN/UPC | 5703466251546 |