
Thermostats, LX Load Extender, Sensor type: Floor
088L5135
Display type: NO DISPLAY
088L5135
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Colour | White |
| Contains batteries | No |
| Depth [in] | 1.00 in |
| Depth [mm] | 25 mm |
| Description | LX Load Extender |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | No display |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Element IP Class | 40 |
| EU RoHS compliance | Out of scope |
| Height [in] | 4.80 in |
| Height [mm] | 123 mm |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Inductive load | 15 A |
| Material Description | Danfoss LX Power Module |
| Number of contactors [pcs] | 1 pc |
| Product description | LX Load Extender |
| Product group | Thermostats |
| Product line | 21 |
| Product Type | LX/TX thermostat |
| Resistive load max [A] | 15 A |
| Sensor type | Floor |
| UL evaluated | No |
| Warranty type | 2-year product warranty |
| Width [in] | 3.00 in |
| Width [mm] | 75.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.242 Kilogram |
| Net weight | 0.24 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466199329 |