
Thermostats, ECtemp 440, 5 °C - 35 °C
088L0468
Temperature setting range [°C]: 5 - 35, Display type: LCD
088L0468
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.001 |
| 1 Primary battery weight Kg | 0.001 |
| Application | Floor heating |
| Battery qty | 1 |
| Battery type or Name | Coin battery Manganese Lithium (CR1220) |
| China RoHS compliance | Yes |
| Colour | White RAL 9016 |
| Contains batteries | Yes |
| Depth [mm] | 13 mm |
| Description | ECtemp 440 CN |
| DG Indicator Profile | Not relevant for dangerous goods |
| DIN mounting | No |
| Display (Yes/No) | Yes |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| Height [mm] | 86 mm |
| In scope of WEEE | Yes |
| Material Description | EFIT-440 CN, |
| Product group | Thermostats |
| Product line | 21 |
| Product Type | ECtemp 440 |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| Temperature - floor [°C] [Max] | 45 °C |
| Temperature - floor [°C] [Min] | 5 °C |
| Temperature setting range [°C] [Max] | 35 °C |
| Temperature setting range [°C] [Min] | 5 °C |
| Thermostat IP Class | 30 |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.275 Kilogram |
| Net weight | 0.27 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Cubic meter |
| EAN/UPC | 5703466202760 |