
Heating Mats, GXmat, 50 W/ft², 40 ft², Supply voltage [V] AC: 240
088L3206
Cable type: Twin conductor, Set accessories: No
088L3206
Product specifications
Characteristic | Value |
|---|---|
| Application | Ground ice and snow melting |
| Approval | E543796 |
| Approval standard | CLASS 2872 01CLASS 2872 81 |
| Cable diameter [in] | 0.25 in |
| Cable resistance [Ohm] | 28.5000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE evaluated | No |
| Certification company | UL LLC |
| China RoHS compliance | Out of scope |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [ft] | 19.6 ft |
| Cold lead quantity | 1 |
| Cold lead type | AWG14 |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [sq ft] | 40 ft² |
| Current [A] [Max] | 8.3 A |
| Deformation strength [N] | 2000 N |
| Description | GX Mat 240V, 40 Sq. Ft., 2000W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Out of scope |
| Filler material | PEX |
| Flame retardant | Yes |
Characteristic | Value |
|---|---|
| Heating output [W] | 2025 W |
| Heating principle | Serial resistive |
| Installation temperature [°F] | 23 °F |
| Lead free | Yes |
| Mat length [ft] | 20.0 ft |
| Mat output [W/ft²] | 50 W/ft² |
| Mat width [ft] | 2.0 ft |
| Material Description | GX Mat 240V, 20 Ft 40 Sq. Ft., 2025W |
| Non operating temperature [°F] [Max] | 220 °F |
| Operating temperature [°F] [max] | 149 °F |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 1364 mm |
| Package height [mm] | 800 mm |
| Package width [mm] | 600 mm |
| Product description | GX Mat |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | GXmat |
| Pulling strength [N] | 120 N |
| REACH Candidate List substances 0.1 | No |
| Set accessories | No |
| Supply voltage [V] AC | 240 V |
| UL evaluated | Yes |
| UV Protected | Yes |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.702 Kilogram |
| Net weight | 4.655 Kilogram |
| Volume | 74.851 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466143810 |
| Proposition 65 | Cancer |