
Heating Mats, ECsnow 250T, 250 W/m², 2.00 m², Supply voltage [V] AC: 400
088L6483
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 2.6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ECsnow
Recommended replacement: 83902050
088L6483
Product specifications
Characteristic | Value |
|---|---|
| Application | Ground ice and snow meltingRoof frost protection |
| Approval | CE |
| Cable diameter [mm] | 7.0 mm |
| Cable resistance [Ohm] | 347.8000 Ohm |
| Cable screen | Copper braid |
| Cable type | Twin conductor |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 10.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 2.00 m² |
| Deformation strength [N] | >1500 N |
| Description | ECsnow 250T 2m² 400V 460W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 460 W |
Characteristic | Value |
|---|---|
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 2.60 m |
| Mat output [W/m²] | 250 W/m² |
| Mat width [m] | 0.8 m |
| Material Description | ECsnow 250T 2m² 400V 460W |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 180 mm |
| Package height [mm] | 680 mm |
| Package width [mm] | 180 mm |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | ECsnow 250T |
| Pulling strength [N] | >300 N |
| Set accessories | No |
| Supply voltage [V] AC | 400 V |
| Thickness [mm] | 7.00 mm |
| UL evaluated | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.83 Kilogram |
| Net weight | 2.802 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.68 Liter |
| EAN/UPC | 5703466247990 |