
Heating Mats, ECmat 85T PRE, 85 W/m², 2.00 m², Supply voltage [V] AC: 230
088L6406
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 4
088L6406
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable diameter [mm] | 3.0 mm |
| Cable resistance [Ohm] | 313.8000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 4.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.0 mm² |
| Cold lead type | DTWB |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 2.00 m² |
| Deformation strength [N] | 600 N |
| Description | ECmat 85T PRE 2,0m² 230V 167W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 167 W |
| Heating principle | Serial resistive |
Characteristic | Value |
|---|---|
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 4.00 m |
| Mat output [W/m²] | 85 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | ECmat 85T PRE 2,0m² 230V 167W |
| Non operating temperature [°C] [Max] | 60 °C |
| Operating temperature [°C] [max] | 90 °C |
| Outer sheath | PVDF |
| Outer sheath colour | Red |
| Package depth [mm] | 245 mm |
| Package height [mm] | 595 mm |
| Package width [mm] | 217 mm |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | ECmat 85T PRE |
| Pulling strength [N] | 300 N |
| REACH Candidate List substances 0.1 | No |
| Set accessories | No |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 3.50 mm |
| UL evaluated | No |
| UV Protected | No |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.63 Kilogram |
| Net weight | 1.614 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.825 Liter |
| EAN/UPC | 5703466244593 |