
Heating Mats, ECdry, 100 W/m², 4.00 m², Supply voltage [V] AC: 230
088L0148
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1, Mat length [m]: 4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Heating mats
088L0148
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| Approval | CE |
| Cable resistance [Ohm] | 156.0000 Ohm |
| Cable type | Single conductor |
| CE evaluated | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | No |
| Contains batteries | No |
| Coverage area [m²] | 4.00 m² |
| Current [A] [Max] | 10.0 A |
| Cut to length | No |
| Description | ECdry 100 340W 230V 4m² |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 4 large equipment (any external dimension > 50 cm) |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Heating output [W] | 340 W |
| Heating principle | Serial resistive |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Installation height [mm] [Min] | 8 mm |
| Insulation material | PP-Foam |
| Mat length [m] | 4.00 m |
| Mat output [W/m²] | 100 W/m² |
| Mat width [m] | 1.0 m |
| Material Description | Danfoss ECdry 100 340W 230V 4m² |
| Product description | ECdry 100 |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | ECdry |
| Set accessories | No |
| Sound reduction [dB] | 17 dB |
| Supply voltage [V] AC | 230 V |
| Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
| Thickness [mm] | 8.00 mm |
| UL evaluated | No |
| UNSPSC CODE | 40101830 |
| Warranty [Year] | 5 |
| Warranty type | 5-year product warranty |
| Width [mm] | 100.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.1 Kilogram |
| Net weight | 6.039 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 65.625 Liter |
| EAN/UPC | 5703466240465 |