
Heating Mats, ECasphalt 300T, 300 W/m², 1.00 m², Supply voltage [V] AC: 230
088L6547
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2
088L6547
Product specifications
Characteristic | Value |
|---|---|
| Application | Asphalt ice and snow melting |
| Approval | CE |
| Cable diameter [mm] | 7.0 mm |
| Cable resistance [Ohm] | 181.2000 Ohm |
| Cable screen | Alufoil 100% |
| Cable type | Twin conductor |
| CE evaluated | Yes |
| Certification company | Intertek Semko |
| China RoHS compliance | Yes |
| Cold lead | Yes |
| Cold lead conductor quantity | 2 |
| Cold lead length [m] | 10.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 2.5 mm² |
| Cold lead type | DTWK |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 1.00 m² |
| Deformation strength [N] | >1500 N |
| Description | ECasphalt 300T 1m² 230V 290W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 290 W |
| Heating principle | Serial resistive |
Characteristic | Value |
|---|---|
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 2.00 m |
| Mat output [W/m²] | 300 W/m² |
| Mat width [m] | 0.5 m |
| Material Description | ECasphalt 300T 1 m² 0,5x2m 230V |
| Non operating temperature [°C] [Max] | 85 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | XPLO |
| Outer sheath colour | Black |
| Package depth [mm] | 500 mm |
| Package height [mm] | 120 mm |
| Package width [mm] | 120 mm |
| Product description | ECasphalt 300T |
| Product group | Heating Mats |
| Product line | 21 |
| Product Type | ECasphalt 300T |
| Pulling strength [N] | >300 N |
| REACH Candidate List substances 0.1 | No |
| Set accessories | No |
| Short period temperature [°C] [Max] | 240 °C |
| Supply voltage [V] AC | 230 V |
| Thickness [mm] | 7.00 mm |
| UL evaluated | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
| Warranty type | 20-year full service warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.93 Kilogram |
| Net weight | 2.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.2 Liter |
| EAN/UPC | 5703466246764 |