
BOCK, Electrical component, Temperature sensor
097B82022
Compressors spare parts, Set-therm prot.th.1/8"NPTF *EX, Legacy BOCK ID: 82022
097B82022
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7EX-HG8EX-HG88 |
| Contains batteries | No |
| Description | Set-therm prot.th.1/8"NPTF *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82022 |
| Material Description | Set-therm prot.th.1/8"NPTF *EX |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Lead monoxide (PbO, CAS no. 1317-36-8) |
| SCIP dossier no. | a4aa68f9-4b1a-4f12-8e56-46cd6ceaa4bc |
| SCIP dossier product name | SET-THERM PROT._1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 91 Gram |
| Net weight | 91 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544310 |