
BOCK, Heater, Capacity regulator
097B81836
Compressors spare parts, Set-valve body CR12 HC *EX, Legacy BOCK ID: 81836
097B81836
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG66EX-HG88 |
| Contains batteries | No |
| Description | Set-valve body CR12 HC *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81836 |
| Material Description | Set-valve body CR12 HC *EX |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | c10dd66d-41db-4423-a88d-398b76db3c0b |
| SCIP dossier product name | SET-SHUT-OFF VALVE_1 |
| type of component | capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 710 Gram |
| Net weight | 710 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162545768 |