BOCK, Heater, Capacity regulator
097B81810
Compressors spare parts, Set-CR14 HC 12V DC, Legacy BOCK ID: 81810
097B81810
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34HG44HG56 |
| Contains batteries | No |
| Description | Set-CR14 HC 12V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81810 |
| Material Description | Set-CR14 HC 12V DC |
| Power supply | 12V DC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | e5323742-fb09-4f29-87f7-546dacdbee9f |
| SCIP dossier product name | SET-CAP.REG._1 |
| type of component | capacity regulator |
| voltage of component | 12V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 470 Gram |
| Net weight | 470 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162545980 |