
BOCK, Heater, Capacity regulator
097B81773
Compressors spare parts, Set-valve body CR10 HC, Legacy BOCK ID: 81773
097B81773
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-valve body CR10 HC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81773 |
Characteristic | Value |
|---|---|
| Material Description | Set-valve body CR10 HC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Capacity regulator |
| type of component | capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 510 Gram |
| Net weight | 510 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546338 |