![OIL DIFFERENTIAL DR.SEN.+OIL PUMP HGX34+46 CO2 T [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F599045%2FID568921333261-0101_preview.jpg&w=1920&q=75)
BOCK, Pressure transmitter, Sensor
097B81748
Compressors spare parts, Set-oil press.sensor+oil pump, Legacy BOCK ID: 81748
097B81748
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 THG56 CO2 LTHG56 CO2 T |
| Contains batteries | No |
| Description | Set-oil press.sensor+oil pump |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81748 |
| Material Description | Set-oil press.sensor+oil pump |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Sensor |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 4cc31238-2dc3-4f9e-a703-eb310999b508 |
| SCIP dossier product name | SET-CYLINDER_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.9 Kilogram |
| Net weight | 3.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546567 |