
BOCK, Housing, Cylinder cover
097B81709
Compressors spare parts, Set-cylinder cover h=80, Legacy BOCK ID: 81709
097B81709
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88F76F88HG66HG88 |
| Contains batteries | No |
| Description | Set-cylinder cover h=80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81709 |
| Material Description | Set-cylinder cover h=80 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 4cc31238-2dc3-4f9e-a703-eb310999b508 |
| SCIP dossier product name | SET-CYLINDER_1 |
| type of component | cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.99 Kilogram |
| Net weight | 10.99 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546901 |