BOCK, Heater, Crankcase heater
097B81684
Compressors spare parts, Legacy BOCK ID: 81684
097B81684
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81684 |
| Material Description | Set-oils.heat. 80W 400V AC |
| Power supply | 400V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
Characteristic | Value |
|---|---|
| Product name | Heater |
| Product Type | Crankcase heater |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1)Boric acid (CAS no. 10043-35-3) |
| SCIP dossier no. | 6adee5d9-097e-453e-aa8e-2211272b6a3d |
| SCIP dossier product name | SET-OILS.HEAT._1 |
| type of component | heater |
| voltage of component | 400V AC |
| wattage of component | 80 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 246 Gram |
| Net weight | 246 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162978269 |