BOCK, Bearing component, Bearing bush
097B81371
Compressors spare parts, Set-bearing bush HH22-34P/e, Legacy BOCK ID: 81371
097B81371
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG22EX-HG34HA22HA34HG22HG22 CO2HG34HG34 CO2HG34-2 |
| Contains batteries | No |
| Description | Set-bearing bush HH22-34P/e |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81371 |
| Material Description | Set-bearing bush HH22-34P/e |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Gram |
| Net weight | 60 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162549742 |