BOCK, Connector, Valve
097B81308
Compressors spare parts, Set-oil service valve, Legacy BOCK ID: 81308
097B81308
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F14 NH3F16 NH3 |
| Contains batteries | No |
| Description | Set-oil service valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81308 |
| Material Description | Set-oil service valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 116 Gram |
| Net weight | 116 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550199 |