BOCK, Connector, Gasket
097B81262
Compressors spare parts, Set-gaskets f.base plate, Legacy BOCK ID: 81262
097B81262
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA5HA6HG5HG6HG7HGZ7 |
| Contains batteries | No |
| Description | Set-gaskets f.base plate |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81262 |
Characteristic | Value |
|---|---|
| Material Description | Set-gaskets f.base plate |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 118.8 Gram |
| Net weight | 108 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550533 |