BOCK, Electrical component, Terminal board
097B81202
Compressors spare parts, Set-insulation plate *EX, Legacy BOCK ID: 81202
097B81202
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7 |
| Contains batteries | No |
| Description | Set-insulation plate *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81202 |
Characteristic | Value |
|---|---|
| Material Description | Set-insulation plate *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal board |
| type of component | terminal board |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 220 Gram |
| Net weight | 220 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550878 |