BOCK, Motor component, Kit
097B81200
Compressors spare parts, Set-INT69 GTML diagn./incl.D-P, Legacy BOCK ID: 81200
097B81200
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-INT69 GTML diagn./incl.D-P |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81200 |
| Material Description | Set-INT69 GTML diagn./incl.D-P |
| Power supply | 110-230V AC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f5c6285c-a58d-422b-a1ea-b0e0c4773b4d |
| SCIP dossier product name | SET-INT69_1 |
| voltage of component | 230V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550892 |