
BOCK, Pressure transmitter, Pressure switch
097B81139
Compressors spare parts, Set-oil press.safety sw.MP54, Legacy BOCK ID: 81139
097B81139
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F14F16F2F3F4F5F76F88HA22HA34HA4HA44HA5HA6HG4HG44HG5HG56HG6HG66HG7HG88HGZ66HGZ7 |
| Contains batteries | No |
| Description | Set-oil press.safety sw.MP54 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81139 |
| Material Description | Set-oil press.safety sw.MP54 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pressure transmitter |
| Product Type | Pressure switch |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 4cc31238-2dc3-4f9e-a703-eb310999b508 |
| SCIP dossier product name | SET-CYLINDER_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.36 Kilogram |
| Net weight | 1.36 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551417 |