BOCK, Motor component, Kit
097B81137
Compressors spare parts, Set-INT69 G motor prot.24V DC, Legacy BOCK ID: 81137
097B81137
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-INT69 G motor prot.24V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81137 |
| Material Description | Set-INT69 G motor prot.24V DC |
| Power supply | 24V DC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f5c6285c-a58d-422b-a1ea-b0e0c4773b4d |
| SCIP dossier product name | SET-INT69_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 124 Gram |
| Net weight | 124 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551424 |