
BOCK, Motor component, Kit
097B81043
Compressors spare parts, Set-INT69 G diagnose 230V AC, Legacy BOCK ID: 81043
097B81043
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F2F3F4F5F76F88HA22HA34HA44HG22HG22 CO2HG34HG34 CO2HG34-2HG44HG44 CO2HG56HG56 CO2 LTHG56 CO2 THG66HG88 |
| Contains batteries | No |
| Description | Set-INT69 G diagnose 230V AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81043 |
Characteristic | Value |
|---|---|
| Material Description | Set-INT69 G diagnose 230V AC |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 210 Gram |
| Net weight | 210 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162552117 |