![OIL PUMP HH22E+34e [OPTIMIZED]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F599006%2FID568922250294-0101_preview.jpg&w=1920&q=75)
BOCK, Pump component, Kit
097B80950
Compressors spare parts, Set-oil pump, Legacy BOCK ID: 80950
097B80950
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA44HG34 CO2HG44HG44 CO2HG56HG66HGZ66 |
| Contains batteries | No |
| Description | Set-oil pump |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80950 |
| Material Description | Set-oil pump |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Kit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 7fb3dd0d-0a64-488f-a9cd-14a954ce0532 |
| SCIP dossier product name | SET-OIL PUMP_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 657 Gram |
| Net weight | 657 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162552544 |