
BOCK, Mounting, Anti-vibration pad kit
097B80938
Compressors spare parts, Set-anti-vibration pads, Legacy BOCK ID: 80938
097B80938
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44HA44HG34 CO2HG44HG44 CO2 |
| Contains batteries | No |
| Description | Set-anti-vibration pads |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80938 |
| Material Description | Set-anti-vibration pads |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Anti-vibration pad kit |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 7a90c375-50e8-440c-82e7-5b66c5ad9baf |
| SCIP dossier product name | SET-ANTI-VIBRATION PADS_1 |
| type of component | anti vibration pad |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 900 Gram |
| Net weight | 900 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162552667 |