BOCK, Connector, Gasket
097B80642
Compressors spare parts, Set-gaskets, Legacy BOCK ID: 80642
097B80642
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34-2 A |
| Contains batteries | No |
| Description | Set-gaskets |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80642 |
| Material Description | Set-gaskets |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | dab96ef0-4b90-4aa5-a703-944d244a7dde |
| SCIP dossier product name | SET-GASKETS_1 |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 137 Gram |
| Net weight | 137 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554289 |