BOCK, Connector, Valve
097B80458
Compressors spare parts, Set-solenoid coil + sol.valve, Legacy BOCK ID: 80458
097B80458
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-solenoid coil + sol.valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80458 |
| Material Description | Set-solenoid coil + sol.valve |
| Power supply | 220-240V AC |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | da8a3e28-1b25-49b3-ba04-46492cbd37d8 |
| SCIP dossier product name | SET-SOLENOID COIL + SOL.VALVE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 330 Gram |
| Net weight | 330 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162555309 |