BOCK, Bearing component, Crankshaft
097B80087
Compressors spare parts, Set-crankshaft 39 stroke, Legacy BOCK ID: 80087
097B80087
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK50 |
| Contains batteries | No |
| Description | Set-crankshaft 39 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80087 |
| Material Description | Set-crankshaft 39 stroke |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 24cb3728-9f65-41cb-9edf-b1ead50df767 |
| SCIP dossier product name | SET-CRANKSHAFT_1 |
| type of component | crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.9 Kilogram |
| Net weight | 6.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557860 |