
BOCK, Compression component, Connection ring
097B80085
Compressors spare parts, Set-piston-conn.w.2 rings/60, Legacy BOCK ID: 80085
097B80085
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK50 |
| Contains batteries | No |
| Description | Set-piston-conn.w.2 rings/60 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80085 |
| Material Description | Set-piston-conn.w.2 rings/60 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Connection ring |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1a0d5ab3-16ab-40fd-b8ce-9dee2cb21fb7 |
| SCIP dossier product name | SET-PISTON-CONN._1 |
| type of component | piston-connecting rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 365 Gram |
| Net weight | 365 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557884 |