BOCK, Connector, Gasket
097B60021
Compressors spare parts, Gasket-lower valve plate ø55, Legacy BOCK ID: 60021
097B60021
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 AHG34-2 A |
| Contains batteries | No |
| Description | Gasket-lower valve plate ø55 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 60021 |
| Material Description | Gasket-lower valve plate ø55 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Gram |
| Net weight | 12 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559253 |