BOCK, Connector, Disc
097B51347
Compressors spare parts, Disc ø24x10,5x2, Legacy BOCK ID: 51347
097B51347
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc ø24x10,5x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51347 |
Characteristic | Value |
|---|---|
| Material Description | Disc ø24x10,5x2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.2 Gram |
| Net weight | 6.2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560532 |